Knowledge Search
Download document () of 20

DPU222R

Eaton air conditioning disconnect, Non-fused pullout, 60A, 120/240V, 10 kAIC, #14-3 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 10 hp at 240V, ANSI 61 gray

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPU222R
UPC
782113926858
Product Length/Depth
9 in
Product Height
2 in
Product Width
5.5 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
For replacement pullout head, order part number 96-3258-4.

Product specifications

Type
Non-fused pullout
Amperage Rating
60A
Horsepower
10 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-3 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com