Knowledge Search
Download document () of 20

DPU362RA

Eaton air conditioning disconnect, Three-phase switch, 60A, 240/480V, 10 kAIC, #14-4 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 15 hp at 240V, 30 hp at 480V, ANSI 61 gray

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPU362RA
UPC
786685547015
Product Length/Depth
9 in
Product Height
9 in
Product Width
5.5 in
Product Weight
3.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Product specifications

Type
Three-phase switch
Amperage Rating
60A
Horsepower
15 hp at 240 V, 30 hp at 480 V
Voltage rating
240/480 V
Wire size
#14-4 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com