Photo is representative
Download
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly, Green, Copper-free aluminum, Factory sealed, One pilot light
Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
Catalog Number |
DSD948 J3 SA
|
UPC |
782274030302
|
Product Length/Depth |
5.1 in
|
Product Height |
3.6 in
|
Product Width |
3.75 in
|
Product Weight |
1.53 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
7 9 |
Color |
Green
|
Material |
Copper-free aluminum
|
Special features |
Factory sealed
|
Type |
One pilot light
|