Download document () of 20
Discontinued

DT3030

Eaton ground overcurrent protective relay, Three-phase, DT-3000, 24/48 Vdc, CE Mark

A newer version of this product is available:

General specifications

Product Name
Eaton relay
Catalog Number
DT3030
UPC
782114793039
Product Length/Depth
12 in
Product Height
8.5 in
Product Width
8.5 in
Product Weight
3.5 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C37.90.1
ANSI/IEEE Std C37.90.2
ANSI/IEEE Std C37.90
UL Recognized
IEC 255
UL 1053
Global Catalog
DT3030

Product specifications

Special features
CE Mark
Product Category
Three-phase and ground overcurrent protective relay
Power supply
24/48 Vdc
Base relay
DT-3000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.