Download document () of 20

DXM-NET-PROFINET

Eaton PowerXL DM1 option card, PRO Profinet Communcation card

General specifications

Product Name
Eaton PowerXL DM1 option card
Catalog Number
DXM-NET-PROFINET
UPC
786689667955
Product Length/Depth
18 mm
Product Height
96.7 mm
Product Width
56.25 mm
Product Weight
0.033 kg
Product Type
Accessory

Product specifications

Series
DG1
Communications onboard
Profinet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.