Download document () of 20

E0-000250

CPF50, USA, AC, 1x Type 1, 50A, 1 Ph, 5.5m/18',Pedestal,RFID,Cell/WIFI,Vodafone e-SIM, UL, 2 YR Parts Warranty, Defaults to Essential cloud plan T&Cs apply. USD $140/yr, paid separately and in arrears, if an alt cloud plan is not purchased.

General specifications

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E0-000250
UPC
786687092100
Product Length/Depth
51 in
Product Height
14 in
Product Width
21 in
Product Weight
43 lb
Compliances
SAE J1772
Certifications
UL 2594

Product specifications

Special features
EV Charger AC level 2
Amperage Rating
50A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.