Download document () of 20

E22PB2

Eaton, Non-metallic Heavy-Duty Pushbutton,Red,Plastic Actuator,Black bezel,1NO,Non-illuminated,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,Momentary,22.5 mm,Flush Pushbutton,E22 Series

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22PB2
UPC
782113469041
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.08 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL 508
IEC 947-5-1 MTTA
Lloyd's Register Certified
Catalog Notes
Maximum of 3 contact blocks (6 circuits) when used with supplied 3-way adapter and optional operator plug
Global Catalog
E22PB2

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Actuator color
Red
Bezel
Black
Enclosure
NEMA 4
NEMA 12
NEMA 3R
NEMA 3
NEMA 4X
NEMA 13
Actuator material
Plastic
Actuator
Flush
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
E22
Light unit type
No light unit
Mounting method
Flush
Degree of protection
NEMA 3R
NEMA 12
NEMA 4X
NEMA 13
NEMA 3
NEMA 4
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.