Download document () of 20
Discontinued

E26B6

Eaton E26 stacklight module, Incandescent Light Module, Standard or Flashing, LED/Bulb not included, Blue incandescent

General specifications

Product Name
Eaton E26 stacklight module
Catalog Number
E26B6
UPC
782114123911
Product Length/Depth
2.56 in
Product Height
3.31 in
Product Width
2.56 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 142
UL 508
IEC 6113-2
Catalog Notes
Includes lens, diffuser and lamp
Global Catalog
E26B6

Product specifications

Type
Incandescent Light Module
Base
Standard or flashing
Light modules
Blue incandescent
Series
E26

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.