Download document () of 20

E42DIR48230

Eaton Elapsed Time Meter, Hour, Range: 0-99,999.9 hours, 48-150 Vdc/100-230 Vac, Round LCD

General specifications

Product Name
Eaton time meter
Catalog Number
E42DIR48230
UPC
782114086414
Product Length/Depth
2 in
Product Height
2 in
Product Width
2.75 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
UL Recognized
Catalog Notes
Round; EEPROM Memory
Global Catalog
E42DIR48230

Product specifications

Type
Range: 0-99,999.9 hours
Voltage rating
100-230 Vac, 48-150 Vdc
Frequency rating
50-60 Hz
Display
Round LCD
Model
Hour

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.