Download document () of 20
We make what matters work*

E47CMS01-JS

E47 Precision Limit Switch, Basic, Pin Plunger, Mineral Filled Phenolic enclosure, 15A max AC, 15A max DC, SPDT, 15A at 125Vac / 6A at 30Vdc, Screw Terminals

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47CMS01-JS
UPC
782113695464
Product Length/Depth
0.69 in
Product Height
1.94 in
Product Width
0.96 in
Product Weight
0.0813 lb
Warranty
1 year
Compliances
Contact Manufacturer
Product Type
Limit switch

Product specifications

Type
E47
Contact Rating
15A at 125Vac / 6A at 30Vdc
Enclosure material
Mineral filled phenolic
Connection
Screw terminal
Contact configuration
SPDT
Switch type
Pin plunger
Operating temperature - max
176 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1
Maximum AC current
15 A
Maximum DC current
15 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.