Knowledge Search
Download document () of 20
We make what matters work*

E50AM16PC

E50 NEMA Limit Switch,Unitized,Side Rotary,Two Pos,Maintained,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy,8000 cy/hr,5p Mini conn,NEMA 1,3,3S,4,4X,6,6P,13,IP67,IP69K,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50AM16PC
UPC
782113726489
Product Length/Depth
1.54 in
Product Height
4.67 in
Product Width
3.03 in
Product Weight
2.1 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Heavy duty plug-in limit switch

Product specifications

Special features
Mini Connector 5-pin
Type
Limit Switch
Contact Rating
10A at 240Vac, 1A at 250Vdc
Cable type
SOOW-A
Accuracy
Refer to installation publication P15836
Enclosure material
Die cast zinc
Connection
5-pin mini connector
Contact configuration
1 NO-1 NC
Series
E50 heavy duty factory sealed 6P+
Switch type
Side rotary
Maintained
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67, IP69K
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.