Knowledge Search
Download document () of 20

E50AR1

E50 NEMA Limit Switch,Side Rotary,Spring Ret,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50AR1
UPC
782113289861
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Heavy duty plug-in limit switch

Product specifications

Type
Assembly
Contact Rating
10A at 240 Vac, 1A at 250 Vdc
Enclosure material
Die cast zinc
Accessories
E50DR1
Actuator
Side rotary
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Series
E50 heavy duty plug in
Operating temperature - max
200 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A continuous
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.