Knowledge Search
Download document () of 20
We make what matters work*

E50AS2

E50 NEMA Limit Switch,Side Pushbutton,Adj Spring Ret,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50AS2
UPC
782113344126
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Heavy duty plug-in limit switch

Product specifications

Contact Rating
10A at 240Vac, 1A at 250Vdc
Accuracy
Within 0.003
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Adjustable side pushbutton
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.