Knowledge Search
Download document () of 20

E57-08GU02-CDB

E57 Small dia Series Inductive Proximity Sensor, 0.315 dia, Straight, Sensor dist: 2 mm, 100 mA max DC, NPN Open Collector, NO, 100 mA at 30 Vdc, 4 Pin M12 Connector, 10-30 Vdc input, < 1% accuracy, Short circuit protected, Un-shielded

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57-08GU02-CDB
UPC
782114664988
Product Length/Depth
0.31 in
Product Height
2.75 in
Product Width
0.31 in
Product Weight
0.05 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Inductive proximity sensor

Product specifications

Contact Rating
100 mA at 30 Vdc
Actuator function
Unshielded
Accuracy
< 1%
Enclosure material
Nickel plated brass
Connection
4-pin M12 connector
Contact configuration
NPN open collector, NO
Series
E57
Sensor type
Inductive proximity
Environmental rating
IP67, IP69K
Operating temperature - max
140 °F
Operating temperature - min
32 °F
Maximum DC current
100 mA
Input voltage
10-30 Vdc
LED indicator
Output status: red
Protection
Short circuit protected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.