Knowledge Search
Download document () of 20

E57EAL8T110SN

Eaton E57 Small dia Series Inductive Proximity Sensor, 0.315 dia, Straight, Sensor dist: 1 mmdist, 200 mA max DC, NPN Open Collector, NO, 200 mA at 30 Vdc, 3 Pin M8 Connector, 10-30 Vdc input, < 1% accuracy, Short circuit protected

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57EAL8T110SN
UPC
782113908915
Product Length/Depth
0.31 in
Product Height
1.77 in
Product Width
0.31 in
Product Weight
0.03 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Inductive proximity sensor

Product specifications

Contact Rating
200 mA at 30 Vdc
Actuator function
Shielded
Accuracy
< 1%
Enclosure material
Stainless steel
Connection
3-pin M8 connector
Contact configuration
NPN open collector, NO
Series
E57
Sensor type
Inductive proximity
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum DC current
200 mA
Input voltage
10-30 Vdc
LED indicator
Output status: red
Protection
Short circuit protected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.