Eaton Wheelock E70/E90 speaker strobe, xenon, wall, white, ALERT, clear lens, 15/30/75/110 cd, 25/70V, indoor
Product Name |
Eaton Wheelock E70/E90 speaker strobe
|
Catalog Number |
E70-24MCW-ALW
|
UPC |
786697141249
|
Product Length/Depth |
2.7 in
|
Product Height |
5.14 in
|
Product Width |
5.14 in
|
Product Weight |
1.738 lb
|
Compliances |
Not Applicable
|
Global Catalog |
E70-24MCW-ALW
|
Compliance and standards |
UL
CSFM FCC |
Mounting Method |
Wall
|
Housing color |
White
|
Housing material |
UV stabilized plastic
|
Lens color |
Clear
|
Lens material |
Lexan
|
Lamp type |
Xenon
|
Current draw (DC) |
0.060 /0.092 /0.165 /0.220
|
Frequency range - max |
4000 Hz
|
Frequency range - min |
400 Hz
|
Taps (Selectable) |
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
|
Lettering |
ALERT
|
Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 75 cd 110 cd |
Voltage |
70 V
25 V |
Sound level (dBA) |
Up to 87 dB at 10 ft: 71,75,78,81,83
|