Eaton Wheelock E70/E90 speaker strobe, Wall-Mount Speaker/Strobe, 24 VDC Square
Product Name |
Eaton Wheelock E70/E90 speaker strobe
|
Catalog Number |
E70-24MCW-FR
|
UPC |
786697000232
|
Product Length/Depth |
2.7 in
|
Product Height |
5.14 in
|
Product Width |
5.14 in
|
Product Weight |
2.032 lb
|
Compliances |
Not Applicable
|
Global Catalog |
E70-24MCW-FR
|
Candela settings |
15 cd
30 cd 75 cd 110 cd |