Knowledge Search
Download document () of 20

EAFR-07-50

Arc Flash Relay Sensor, Glass fiber sensor, 50m

General specifications

Product Name
Eaton arc flash relay fiber loop sensor
Catalog Number
EAFR-07-50
UPC
786685998121
Product Length/Depth
8.46 in
Product Height
2.87 in
Product Width
7.87 in
Product Weight
0.25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
cUL Recognized

Delivery program

Special features
50m (164.05 ft)
Type
Glass fiber sensor

General information

Product Category
Arc Flash Relay

Other

Fiber loop length
50m
Fiber loop sensor material
Glass
Light sensing type
Fiber
Sensitivity
8000 Lux

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information