Knowledge Search
Download document () of 20

EAFR-101S

Eaton, arc flash relay, Arc Flash Relay, 80-265 Vac/dc, Arc Flash, 0, 4, 0, 120-240Vdc, 125-250Vac, Normally Open, 50/60 Hz, Panel, 12 Max point sensors, 4 trip relays, Point sensor unit, Light Sensing Inputs{PSI4}

General specifications

Product Name
Eaton arc flash relay
Catalog Number
EAFR-101S
UPC
786679182765
Product Length/Depth
6.89 in
Product Height
6.18 in
Product Width
1.85 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
cUL Recognized

Delivery program

Application
Arc flash
Special features
12 Max point sensors, 4 trip relays
Type
Point sensor unit

General information

Product Category
Arc Flash Relay

Other

Analog inputs
0
Analog outputs
0
Current sensing inputs
0
Digital inputs
0
Digital outputs
4
Sensing inputs
Light Sensing Inputs
Trip contact
Normally Open
Zone selective interlocking
0

Physical details

Power supply range
120-240Vdc, 125-250Vac

Technical data - Electrical

Frequency rating
50/60 Hz
Voltage rating
80-265 Vac/dc

Technical data - Mechanical

Voltage sensing inputs
0
Mounting method
Panel

Technical information

Voltage sensing inputs
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information