Download document () of 20
Discontinued

EASY209-SE

easy Programmable Relays, Ethernet Gateway, 24 Vdc, 1W heat dissipation, -25° to 55°C operating temp

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY209-SE
EAN
4015081014125
Product Length/Depth
2.28 in
Product Height
4.33 in
Product Width
1.4 in
Warranty
1 year
Certifications
CSA Certified
EN 50178
IEC 60947
UL Listed
Catalog Notes
Compatible with easy500 Intelligent relays
Global Catalog
EASY209-SE

Product specifications

Special features
1W heat dissipation
Type
Ethernet Gateway
Voltage rating
24 Vdc
Connection
0.2-4.0mm2 (solid), 0.2-2.5mm2 (flexible), 22-12 AWG
Mounting
Top-hat rail
Operating Temperature
-25° to 55°C
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.