Download document () of 20
Discontinued

EASY618-DC-RE

Eaton easy Programmable Relays, 18 I/O expansion, 12 at 24 Vdc input, 6 relay output

A newer version of this product is available:

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY618-DC-RE
UPC
786689005832
EAN
4015082321123
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
3.5 in
Product Weight
0.86 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
EN 50178
UL Listed
Catalog Notes
All expansion modules include one easy-LINK-DS.
Global Catalog
EASY618-DC-RE

Product specifications

Type
18 I/O expansion
Connection
0.2-4.0mm2 (solid), 0.2-2.5mm2 (flexible), 22-12 AWG
Mounting
Top-hat rail
Operating Temperature
-25° to 55°C
Quantity
1
Input
12 at 24 Vdc
Output
6 relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.