Download document () of 20
Discontinued

EASY719-AC-RC

easy Programmable Relays, 700 Series, 110-240 Vdc, 12 digital inputs, 6 relay outputs, Includes clock and display, optional 4 analog inputs

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY719-AC-RC
EAN
4015082741150
Warranty
1 year
Global Catalog
EASY719-AC-RC

Product specifications

Special features
Includes clock and display, optional 4 analog inputs
Type
700 Series
Voltage rating
110-240 Vdc
Quantity
1
Input
12 digital
Output
6 relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.