Download document () of 20
Discontinued

EASY821-DC-TC

Eaton easy programmable relay, 800 Series, 24 Vdc, 12 digital inputs, 8 transistor outputs, Includes clock and display, optional 4 analog inputs

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY821-DC-TC
EAN
4015082562731
Product Length/Depth
4.23 in
Product Height
4.33 in
Product Width
2.83 in
Product Weight
0.86 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No. 142-M1987
CSA Std. C22.2 No. 213-M1987
EN 50178
EN 61131-2
EN 61000-4
IEC 61000-4
IEC 60068-2-27
UL 508
UL Listed
CSA Certified
CE
Catalog Notes
Analog inputs optional. Use of analog inputs will result in a decrease in the same number of available digital inputs.
Global Catalog
EASY821-DC-TC

Product specifications

Special features
Includes clock and display, optional 4 analog inputs
Type
800 Series
Voltage rating
24 Vdc
Operating Temperature
-25° to 55°C
Quantity
1
Input
12 digital
Output
8 transistor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.