Download document () of 20

EBH00013TBM8

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, 60mm busbar, cable terminal – bottom, for connection of conductors with lug terminals - M8 screws

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH00013TBM8
EAN
5027590335126
Product Length/Depth
195 mm
Product Height
145 mm
Product Width
100 mm
Product Weight
891 g
Compliances
CE
Global Catalog
EBH00013TBM8

Product specifications

Amperage Rating
160 A
Rated operational power at AC-23A, 400 V, 50 Hz
0.064 kW
Rated permanent current (Iu)
160 A
Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
0.1 kA
With error protection
No
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0.064 kW
Rated short-time withstand current (Icw)
100 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Construction size
NH000
Fuse shape
Horizontal
Suitable for
Busbar mounting
NH000
Suitable for fuses
NH000
Cable entry type
Bottom
Mounting method
DIN rail
60 mm busbar mounting
Voltage rating
690
Type
Fuse accessory
Application
Motor control centres, distribution boards, Cable distribution cabinets
Degree of protection (front side)
IP30
Electrical connection type
Screw connection
Rated operating voltage (Ue) at AC - max
690 V

Export product specification