Knowledge Search
Download document () of 20
Discontinued

ECH1601BAA-R63/C

Eaton Freedom NEMA motor control starter , 240V/60 Hz , NEMA 0 , Combination non-reversing—fusible disconnect

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1601BAA-R63/C
UPC
786685442389
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
16.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
cUL Listed
OSHPD Certified
ABS Certified
CSA Certified
UL Listed
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
240V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Overload relay
4-20A standard solid-state overload
Size
NEMA size 0

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.