Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECH1611AJA-R63/C

Eaton Freedom NEMA motor control starter , 120V/60 Hz , NEMA 1 , Combination non-reversing—fusible disconnect , HAND/OFF/AUTO pilot device , 7A magnetic circuit protector

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1611AJA-R63/C
UPC
786685442532
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
16.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
cUL Listed
OSHPD Certified
ABS Certified
CSA Certified
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
120V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Accessories
HAND/OFF/AUTO with red RUN pilot device
Overload relay
4-20A standard solid-state overload
Size
NEMA size 1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.