Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECH1801BAA-R63/B

Eaton Freedom NEMA motor control starter , 120V/60 Hz , NEMA 3 , Painted steel , Combination non-reversing starter , 100A/600V , Type R , Fusible disconnect

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1801BAA-R63/B
UPC
786685448473
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
16.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
OSHPD Certified
ABS Certified
UL Listed
CSA Certified
cUL Listed
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
240/120V
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Overload relay
1-5A standard solid-state overload
Size
NEMA size 0
Special features
With control power transformer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.