Knowledge Search
Download document () of 20
Discontinued

ECH1801BAC-R63/B

Eaton Freedom NEMA motor control starter , 240/120V , NEMA 0 , Combination non-reversing—fusible disconnect , 4-20A standard solid-state overload , With control power transformer

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1801BAC-R63/B
UPC
786685448923
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
16.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
cUL Listed
ABS Certified
CSA Certified
OSHPD Certified
UL Listed
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
240/120V
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Circuit protection
7A magnetic circuit protector
Overload relay
1-5A standard solid-state overload
Size
NEMA size 0
Special features
With control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.