Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECH1801CJC

Eaton Freedom NEMA motor control starter , 480/120V , NEMA 0 , Combination non-reversing—fusible disconnect , HAND/OFF/AUTO with red RUN pilot device , With control power transformer

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1801CJC
UPC
782116171200
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
OSHPD Certified
UL Listed
CSA Certified
cUL Listed
ABS Certified
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
480/120V
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Accessories
HAND/OFF/AUTO with red RUN pilot device
Circuit protection
7A magnetic circuit protector
Size
NEMA size 0
Special features
With control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.