Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECH1821BHA-R63/D

Eaton Freedom NEMA motor control starter , 240V/60 Hz , NEMA 2 , Combination non-reversing—fusible disconnect , 30A magnetic circuit protector , 9-45A standard solid-state overload , With control power transformer

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1821BHA-R63/D
UPC
786685448848
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
16.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
ABS Certified
cUL Listed
CSA Certified
UL Listed
OSHPD Certified
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
240V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Accessories
HAND/OFF/AUTO pilot device
Overload relay
9-45A standard solid-state overload
Size
NEMA size 2
Special features
With control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.