Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECH1831BAF-R63/E

Eaton Freedom NEMA motor control starter , 600V, 24 Vdc , NEMA 2 , Combination non-reversing—fusible disconnect , HAND/OFF/AUTO with red RUN pilot device , 30A magnetic circuit protector , With control power transformer

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1831BAF-R63/E
UPC
786685449371
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
14.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
ABS Certified
CSA Certified
UL Listed
cUL Listed
OSHPD Certified
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
240V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Circuit protection
50A magnetic circuit protector
Overload relay
20-100A standard solid-state overload
Size
NEMA size 3
Special features
With control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.