Knowledge Search
Download document () of 20
We make what matters work*

ECN0514CAA-R63/C

Eaton Freedom NEMA motor control starter, 440V/50 Hz-460V/60 Hz, NEMA 4X, Non-combination non-reversing starter, NEMA size 1, 4-20A solid-state relay without ground fault

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN0514CAA-R63/C
UPC
786685451442
Product Length/Depth
15.1 in
Product Height
9.7 in
Product Width
11.5 in
Product Weight
18.35 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
440V/50 Hz-460V/60 Hz
Enclosure
NEMA 4X
Type
Non-combination non-reversing starter
Size
NEMA size 1
Overload relay
4-20A solid-state relay without ground fault

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.