Knowledge Search
Download document () of 20

ECN0521CAA-R63/D

Eaton Freedom NEMA motor control starter, 460V/60Hz-440V/50Hz, NEMA 1, Non-combination non-reversing starter, Size 2, No cover mounted pilot devices, None, 9-45A solid-state electronic overload relay

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN0521CAA-R63/D
UPC
786685450957
Product Length/Depth
14.9 in
Product Height
8.5 in
Product Width
10.1 in
Product Weight
11.6 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
460V/60Hz-440V/50Hz
Enclosure
NEMA 1
Type
Non-combination non-reversing starter
Size
Size 2
Actuator
No cover mounted pilot devices
Disconnect fuse clip type
None
Overload relay
9-45A solid-state electronic overload relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.