Knowledge Search
Download document () of 20
We make what matters work*

ECN0531EAA-R63/E

Eaton Freedom NEMA motor control starter, 208V/60 Hz, NEMA 1, Non-combination non-reversing starter, NEMA size 3, 20-100A solid-state relay without ground fault

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN0531EAA-R63/E
UPC
786685451022
Product Length/Depth
26.5 in
Product Height
11 in
Product Width
14.2 in
Product Weight
32 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
208V/60 Hz
Enclosure
NEMA 1
Type
Non-combination non-reversing starter
Size
NEMA size 3
Overload relay
20-100A solid-state relay without ground fault

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.