Knowledge Search
Download document () of 20
We make what matters work*

ECN05A1AAA-R63/C

Eaton Freedom NEMA motor control starter, 120V/60Hz-110V/50Hz, NEMA 1, Non-combination non-reversing starter, Size 00, No cover mounted pilot devices, None, 4-20A solid-state electronic overload relay

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN05A1AAA-R63/C
UPC
786685450780
Product Length/Depth
10.76 in
Product Height
7.15 in
Product Width
6.06 in
Product Weight
13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Coil voltage
120V/60Hz-110V/50Hz
Enclosure
NEMA 1
Type
Non-combination non-reversing starter
Size
Size 00
Actuator
No cover mounted pilot devices
Disconnect fuse clip type
None
Overload relay
4-20A solid-state electronic overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.