Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECN05A1CAA-R61/D

Eaton Freedom NEMA motor control starter, 440V/50 Hz-460V/60 Hz, NEMA 1, NEMA Freedom Line Enclosed Control, NEMA Size 0

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN05A1CAA-R61/D
UPC
786685366906
Product Length/Depth
6.4 in
Product Height
13.85 in
Product Width
12.65 in
Product Weight
15 lb
Warranty
1 year
Certifications
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Type
NEMA Freedom Line Enclosed Control
Size
Size 00

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.