Knowledge Search
Download document () of 20
We make what matters work*

ECN0721CJA-R63/D

Eaton Freedom NEMA motor control starter, NEMA 1, Non-combination non-reversing starter, control power transformer, NEMA size 2, solid-state relay, 460V/60 Hz-440V/50 Hz primary, 120/60-110/50 secondary control power transformer

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN0721CJA-R63/D
UPC
786685452197
Product Length/Depth
7.62 in
Product Height
12.6 in
Product Width
6 in
Product Weight
23.5 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Motor control starter

Product specifications

Enclosure
NEMA 1
Type
Non-combination non-reversing starter
Accessories
With control power transformer
Size
NEMA size 2
Actuator
HAND/OFF/AUTO Sel. switch with red RUN pilot light
Overload relay
9-45A solid-state relay without ground fault
Phase
Three-phase
System voltage
460V/60 Hz-440V/50 Hz primary, 120/60-110/50 secondary control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.