Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECN1601CAC-R63/B

Eaton Freedom NEMA enclosed control , 440V/50 Hz-460V/60 Hz , NEMA 1 , Combination non-reversing starter—circuit breaker , 1-5A solid-state relay without ground fault , Three-phase

General specifications

Product Name
Eaton Freedom NEMA enclosed control
Catalog Number
ECN1601CAC-R63/B
UPC
786685452531
Product Length/Depth
30.7 in
Product Height
11.1 in
Product Width
12.1 in
Product Weight
38.5 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Enclosed control

Product specifications

Coil voltage
440V/50 Hz-460V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing starter—circuit breaker
Circuit breaker rating
7A
Overload relay
1-5A solid-state relay without ground fault
Phase
Three-phase
Size
NEMA size 0

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.