Knowledge Search
Download document () of 20
We make what matters work*

ECN2411CKD-R63/C

Eaton Freedom NEMA enclosed control ,NEMA 1 ,Combination non-reversing starter—CB. ,With control power transformer ,FOR/OFF/REV Sel. switch w/2 red/1 green pilot lite ,15A ,4-20A solid-state relay without ground fault ,Three-phase

General specifications

Product Name
Eaton Freedom NEMA enclosed control
Catalog Number
ECN2411CKD-R63/C
UPC
786685454757
Product Length/Depth
30.6 in
Product Height
11 in
Product Width
12.1 in
Product Weight
45 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Enclosed control

Product specifications

Enclosure
NEMA 1
Type
Combination non-reversing starter—circuit breaker
Accessories
With control power transformer
Actuator
FOR/OFF/REV Sel. switch w/2 red/1 green pilot lite
Circuit breaker rating
15A
Overload relay
4-20A solid-state relay without ground fault
Phase
Three-phase
Size
NEMA size 1
System voltage
460V/60 Hz-440V/50 Hz primary, 120/60-110/50 secondary control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.