Knowledge Search
Download document () of 20
We make what matters work*

ECN2412CAD-R63/C

Eaton Freedom NEMA enclosed control , NEMA 2 , Combination non-reversing starter—circuit breaker , With control power transformer , 15A , 4-20A solid-state relay without ground fault , Three-phase , 460V/60 Hz-440V/50 Hz primary

General specifications

Product Name
Eaton Freedom NEMA enclosed control
Catalog Number
ECN2412CAD-R63/C
UPC
786685454801
Product Length/Depth
30.6 in
Product Height
11 in
Product Width
12.1 in
Product Weight
45 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer
Product Type
Enclosed control

Product specifications

Enclosure
NEMA 2
Type
Combination non-reversing starter—circuit breaker
Accessories
With control power transformer
Circuit breaker rating
15A
Overload relay
4-20A solid-state relay without ground fault
Phase
Three-phase
Size
NEMA size 1
System voltage
460V/60 Hz-440V/50 Hz primary, 120/60-110/50 secondary control power transformer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.