Download document () of 20

ECO750UPS

750VA 450W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall

  • ENERGY STAR Version 2.0 qualified
  • USB, TEL/DSL protection, Wall mountable, Surge-only outlets
  • 750VA ultra-compact 120V standby UPS, energy-saving ECO outlets
  • ECO option turns off set of four outlets when the computer is not in use
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets
  • Maintains AC output during power failures, 99% line mode efficiency
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • 12 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment

General specifications

Product Name
Eaton Tripp Lite series ECO UPS
Catalog Number
ECO750UPS
UPC
037332211118
Product Length/Depth
14.92 in
Product Height
7.83 in
Product Width
5.98 in
Product Weight
6.82 lb
Compliances
FCC Class B
RoHS
ENERGY STAR certified
Certifications
RETIE
UL 1778
CSA certified
NOM
Global Catalog
ECO750UPS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton