Download document () of 20
We make what matters work*

ECS700SC

Eaton CurrentWatch ECS7 Current Switch, LED indicator, Screw Terminals, 0.3A at 135 Vac/dc, Solid-Core housing, SSR, Self powered

General specifications

Product Name
Eaton ECS7 series CurrentWatch AC current switch
Catalog Number
ECS700SC
UPC
786685120973
Product Length/Depth
3.5 in
Product Height
2.18 in
Product Width
0.93 in
Product Weight
0.33 lb
Warranty
1 year
Compliances
RoHS Compliant
Product Type
CurrentWatch AC current switch

Product specifications

Contact Rating
0.3A at 135 Vac/dc
Operating Temperature
-58° to 122°F
Enclosure
Solid-core housing
AC current - max
150 A
Contact configuration
SSR
Enclosure material
UL94 V0 flammability rated plastic
Input voltage
Self powered
LED indicator
LED indicator
Connection
Screw terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.