Download document () of 20
We make what matters work*

ECS702SC

Eaton CurrentWatch Series Current Switch, Current Switch, UL94 V0 Flammability Rated Plastic enclosure, Monitor up to 150A, Switch up to 0.3A max AC, Switch up to 0.3A max DC, Isolated Solid State Relay, 0.3A at 135 Vac/DC

General specifications

Product Name
Eaton ECS7 series CurrentWatch AC current switch
Catalog Number
ECS702SC
UPC
786685120447
Product Length/Depth
2.18 in
Product Height
3.5 in
Product Width
0.93 in
Product Weight
0.35 lb
Warranty
1 year
Compliances
RoHS Compliant
Product Type
CurrentWatch AC current switch

Product specifications

Contact Rating
0.3A at 135 Vac/DC
Operating Temperature
-58° to 122°F (-50° to 50°C)
AC current - max
150 A monitor, 0.3 A switch
Contact configuration
Isolated solid state relay
Enclosure material
UL94 V0 flammability rated plastic
LED indicator
Contact and calibration status
Switch type
Current switch
Connection
Screw terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.