Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

ECX09B1AFA-R63/C

Eaton XT IEC electronic motor starter, 120 V, NEMA 1, Non-combination, 7 A, ON/OFF pushbutton, 60 Hz, RUN pilot light, Red, 4-20 A, XTOE electronic solid-state overload relay, Non-reversing, Full voltage

General specifications

Product Name
Eaton XT IEC electronic motor starter
Catalog Number
ECX09B1AFA-R63/C
UPC
786680162237
Product Length/Depth
10.76 in
Product Height
7.15 in
Product Width
6.06 in
Product Weight
13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Product Type
Electronic motor starter

Product specifications

Coil voltage
120 V
Enclosure
NEMA 1
Type
Non-combination
Amperage Rating
7A
Actuator
ON/OFF pushbutton
Frequency rating
60 Hz
Indicators
RUN pilot light
Indicator color
Red
Overload range
4-20 A
Overload relay
XTOE electronic solid-state overload relay
Style
Non-reversing
System voltage
Full voltage

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.