Knowledge Search
Download document () of 20
We make what matters work*

ECX09C1EHA-R63/B

Eaton XT IEC electronic motor starter, 208V, NEMA 1, Painted steel, Non-combination non-reversing starter, 9A, 9A max starter, HAND/OFF/AUTO selector switch, 1-5A electronic overload, IP23

General specifications

Product Name
Eaton XT IEC electronic motor starter
Catalog Number
ECX09C1EHA-R63/B
UPC
786685607399
Product Length/Depth
14 in
Product Height
8.5 in
Product Width
9 in
Product Weight
3.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Listed
UL Listed
Contact Manufacturer
Product Type
Electronic motor starter

Product specifications

Coil voltage
208V
Enclosure
NEMA 1
Enclosure material
Painted steel
Type
Non-combination non-reversing starter
Amperage Rating
9A
Size
9A max starter
Actuator
HAND/OFF/AUTO selector switch
Overload relay
1-5A electronic overload
Rating
IP23

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.