Knowledge Search
Download document () of 20
We make what matters work*

ECX10B5BAA-R63/B

Eaton XT IEC electronic motor starter, 240 V, NEMA 4X, Full Voltage Reversing, 1-5 A, No cover mounted pilot devices

General specifications

Product Name
Eaton XT IEC electronic motor starter
Catalog Number
ECX10B5BAA-R63/B
UPC
786685754666
Product Length/Depth
6.3 in
Product Height
11.2 in
Product Width
8 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
IEC Rated
Product Type
Electronic motor starter

Product specifications

Coil voltage
240 V
Enclosure
NEMA 4X
Type
Full Voltage Reversing
Current range
1-5A
Model
No cover mounted pilot devices

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.