Download document () of 20

EGR-5000-2A0IA0

Eaton, generator relay, EGR-5000, Generator protection relay,5A, 1A, 40-250 Vac, 19-300 Vdc, 16, 9, Removable, Generator, over RS-485, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz ,Trip Coil Monitor{PIO3}

General specifications

Product Name
Eaton generator relay
Catalog Number
EGR-5000-2A0IA0
UPC
786679153611
Product Length/Depth
8.06 in
Product Height
8.7 in
Product Width
9.72 in
Product Weight
9.259 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Delivery program

Application
Generator
Type
Generator relay

General information

Product Category
Generator protection relay

Other

Analog inputs
0
Analog outputs
0
Base relay
EGR-5000
Conformal coating
None
Current sensing inputs
2
Digital inputs
16
Digital outputs
9
I/O options
Trip Coil Monitor
URTD Interface
IRIG-B
Modbus / DNP3 RTU
over RS-485
Phase current
5A, 1A
Sensing inputs
Voltage Protection and Metering
Current Protection and Metering
Differential Protection
Power Protection and Metering
Zone selective interlocking
1

Physical details

Number of inputs
16
Number of outputs
9
Power supply range
19-300Vdc, 40-250Vac

Technical data - Electrical

Power consumption
40-250 Vac, 19-300 Vdc
Frequency rating
50/60 Hz

Technical data - Mechanical

Mounting method
Semi-flush

Technical data - Mechanical - Terminals

Terminals
Removable

Technical information

Voltage sensing inputs
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information