Download document () of 20

EH15

Eaton B-Line series heater, Aluminum, Clip for 35 mm DIN rail, Heaters, 15 W, External hinge, Ptc heater

General specifications

Product Name
Eaton B-Line series enclosure climate control
Catalog Number
EH15
UPC
782051177312
Product Length/Depth
1.54 in
Product Height
1.54 in
Product Width
2.76 in
Product Weight
0.66 lb
Compliances
Not Applicable
Certifications
UL Listed

Material/finish

Material
Aluminum

Model

Special features
15 W
Product Category
Heaters
Type
Barrier kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.