Download document () of 20

EHBPL2000R-PDU1U

Eaton Basic rack PDU, 1U - EHBPL2000R-PDU1U

List price $412

General specifications

Product Name
Eaton Flex Rack PDU
Catalog Number
EHBPL2000R-PDU1U
UPC
743172067357
Product Length/Depth
17.3 in
Product Height
2.1 in
Product Width
3.8 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Global Catalog
EHBPL2000R-PDU1U

Product specifications

Type
PDU
Form factor
2U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
5-20P
Cord length
8 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(6) 5-20R
Number of Outputs 5-20R
6
Circuit breaker
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.