Knowledge Search
Download document () of 20

EHC6

Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 2", Clamp type

General specifications

Product Name
Eaton Crouse-Hinds series EHC service entrance cap
Catalog Number
EHC6
UPC
662277002066
Product Length/Depth
8.46 in
Product Height
3.65 in
Product Width
4.91 in
Product Weight
0.89 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Clamp
Material
Aluminum die cast
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.